BTL Z - Standard Rod Style Versions
Balluff's trusted Z-style transducer is one of the most versatile products in the Micropulse® family. With a variety of electrial options, interfacing to your control system will never be a problem. Whether built into a hydraulic cylinder or mounted externally, the transducer provides continuous, absolute position and/or velocity feedback.
What is Generation 7? Competition in the manufacturing sector is tough and getting tougher. Equipment has to run better and run longer, so machine components have to deliver more performance and higher value. Recognizing these demands, Balluff set a goal to take the Micropulse Generation 5 transducer and make it even better. The result? Micropulse Generation 7.
|
Generation 5 |
|
Generation 7 |
|
Generation 5  |
|
Generation 7  |
• Linear displacement measurement only • M16 connector or integrated cable • 100% scalable analog outputs • 1"-200" measurement length • Output types: analog, digital pulse, SSI, CANopen, Profibus, or quadrature • IP67 cable, IP67 connector • Linear down to ±100 µm • 100 g shock • 12 g vibration |
|
• Linear displacement and/or velocity measurement (Plus version) • M12/M16 connector or integrated cable • 100% scalable analog outputs • Status and set-up LEDs • Two independent outputs (Plus version) • PC-configurable (Plus version) • 1"-300" measurement length • Output types: analog • IP68 cable, IP67 connector • Linear down to ±50 µm • 150 g shock • 20 g vibration • Enhanced electromagnetic immunity |
|
|
|
|