BVS-C Sharpshooter for Standalone Use
|
• Perfect for simple inspection without a PC • Graphic-based Configurator for fast setup • Good for standalone machine needs • Continuous status monitoring via the Configurator
|
|
|
BVS-E Standard  BVS-E Advanced
Sharpshooter Toolset Comparison
|
Available Tools |
Applications |
BVS-E Standard More  |
BVS-E Advanced More  |
BVS-C |
| Hover your mouse over each tool to see its description, or click on it to see applications using that tool. |
|
Brightness |
|
• Verify part presence • Check part illumination • Determine part completeness |
■ |
■ |
■ |
|
Contrast |
|
• Verify part presence • Verify part assembly • Check for part damage |
■ |
■ |
■ |
|
Contour |
|
• Differential parts shapes • Check part features • Check for burrs or flashing |
■ |
■ |
■ |
|
Edge Position |
|
• Verify part position • Check for fill level • Verify label or cap position |
■ |
■ |
■ |
|
Edge Count |
|
• Verify pins on a IC • Check for threads • Count contents in a package |
■ |
■ |
■ |
|
Edge Width |
|
• Verify hole width • Check for part tolerance • Differentiate package size |
■ |
■ |
■ |
|
Pattern Match |

|
• Verify part presence • Locate parts • Check for quantity of parts |
■ |
|
■ |
|
Geometric Pattern Match |
|
• Locate rotated parts • Verify part rotational angle • Locate complex part shapes |
|
■ |
|
|
OCV |
|
• Check for correct lot/date print • Check for logos • Check for special characters |
|
|
■ |
| Order Code |
Part Number |
Version |
| BVS0008 |
BVS OI-3-011-C |
PNP, 8 mm focal length lens, 50-1000 mm assured range |
| ** |
BVS OI-3-012-C |
NPN*, 8 mm focal length lens, 50-1000 mm assured range |
| BVS0007 |
BVS OI-3-013-C |
PNP, 12 mm focal length lens, 50-1000 mm assured range |
| ** |
BVS OI-3-014-C |
NPN*, 12 mm focal length lens, 50-1000 mm assured range |
| BVS002R |
BAE PD-VS-001-C |
Configurator for BVS-C sensors | * Trigger and inputs are PNP base - only outputs are NPN ** Ordering code not available, use part number to order.
|
|
|
|