english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Sharpshooter for PC/Network Use - Advanced Toolset

  Benefits of the BVS-E Advanced

 

•  360° pattern match locator tool allows all tools to
    follow part rotation
•  Configurable boolean logic for the 3 outputs
•  Simple Windows interface for setup
•  Network multiple vision sensors on a standard
    Ethernet network for setup and use
•  Inspect many features in a single job, with up to 20
    jobs stored internally


 .Step 2. Verify the BVS-E Advanced has the tool(s) you need by using the table, or go to:

BVS-E Standard
BVS-C Standalone 

Sharpshooter Toolset Comparison

Available Tools

Applications

BVS-E
Standard
More

BVS-E
Advanced

BVS-C
More 

Hover your mouse over each tool to see its description, or click on it to see applications using that tool.

Brightness

 • Verify part presence
 • Check part illumination
 • Determine part completeness

Contrast

 • Verify part presence
 • Verify part assembly
 • Check for part damage

Contour

 • Differential parts shapes
 • Check part features
 • Check for burrs or flashing

Edge Position

 • Verify part position
 • Check for fill level
 • Verify label or cap position

Edge Count

 • Verify pins on a IC
 • Check for threads
 • Count contents in a package

Edge Width

 • Verify hole width
 • Check for part tolerance
 • Differentiate package size

Pattern Match

 • Verify part presence
 • Locate parts
 • Check for quantity of parts

 

Geometric
Pattern
Match

 • Locate rotated parts
 • Verify part rotational angle
 • Locate complex part shapes
 

OCV

 • Check for correct lot/date print
 • Check for logos
 • Check for special characters
   



 .Step 3. Determine which lens you need based on size of target vs. distance to target.

Top ^



Ordering Information

Top ^



Order Code Part Number        Version
BVS000L BVS OI-3-055-E PNP, 6 mm wide angle lens, 50-500 mm assured range
** BVS OI-3-056-E NPN*, 6 mm wide angle lens, 50-500 mm assured range
BVS000J BVS OI-3-051-E PNP, 8 mm focal length lens, 50-1000 mm assured range
** BVS OI-3-052-E NPN*, 8 mm focal length lens, 50-1000 mm assured range
BVS000K BVS OI-3-053-E PNP, 12 mm telephoto lens, 50-1000 mm assured range
** BVS OI-3-054-E NPN*, 12 mm telephoto lens, 50-1000 mm assured range
* Trigger and inputs are PNP based - only outputs are NPN
** Ordering code not available, use part number to order.
1-800-543-8390        http://www.balluff.com/us