english
Home  |  Products  |  Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Capacitive Sensors

Capacitive sensors are designed to provide flexibility and reliability. With a broad variety of body styles, housing materials, adjustable sensing ranges, and the new smartLEVEL self-adjusting series, Balluff’s capacitive sensor family can solve applications that are difficult to accomplish with traditional inductives or photoelectrics.
Capacitive sensors are able to:
Detect metallic and non-metallic objects independent of color or texture, “look through” non-metallic walls or containers  as well detect very small metal parts or thin wires. See accessories for capacitives.

Level Detection

M12 to M30, 3/8"NPT

Minisensor

Ø4mm to Ø30mm

Object Detection

Ø6.5mm,
M8 to M30,
Ø50mm

smartLEVEL

Ø7mm,
M18 to M30,
Ø50mm

1-800-543-8390        http://www.balluff.com/us