Global.CProx Capacitive Sensors
Economical object and level detection sensors with above average features.
Balluff’s economical Global.CProx line of capacitive sensors offers a broad range of products to reliably solve object and level detection applications. The Global.CProx family includes a wide array of tubular M12, M18 and M30 sensors available with either M12 connectors or pre-wired cables. Built to Balluff’s high standards, all of the Global.CProx sensors offer reverse polarity and short circuit protection with enhanced EMC protection. Balluff’s attention to quality, superior sensor design and performance means better reliability that results in less downtime and higher productivity. Flush mount capacitive sensors employ a concentrated electrical field used for object detection up to 15 mm distance of virtually any object regardless of color, texture or material. Non-flush mount versions of the Global.CProx sensor line are ideal for level detection of bulk material or liquids either directly or through a container wall. Non-flush sensors make use of a spherical electrical field that compensates for material adhesion with sensing distances up to 25 mm.
Click here to start your Global.CProx sensor selection
| Standard Specifications |
| Rated supply voltage |
24 V DC |
| Supply voltage range |
10...30 V DC |
| Max. load current |
100 mA |
| Short circuit protection |
Yes |
| Polarity reversal protection |
Yes |
| Switching frequency |
100 Hz |
| Power indicator |
Green LED |
| Output function indicator |
Yellow indicator |
| Degree of protection |
IP67 |
| Temperature range |
-25° C...+85° C |
| Approvals |
CE and cULus |
Features:
- Stainless steel or plastic housings - PNP and NPN versions with normally open or normally closed outputs - Large Green power on LED - Large Yellow output function indicator - High EMC noise immunity - Extended switching distances - Improved adhesion compensation through non-flush switching characteristic - Wide setting range for sensitivity
Find Global.CProx datasheets here
| |
|