english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

GlobalEye™ Photoelectric Sensors

The best choice for everyday sensing needs.

GlobalEye Logo Simple to use, easy to install, economically priced - these characteristics describe the GlobalEye line of photoelectric sensors from Balluff. Featuring complete families of background suppression, diffuse, retroreflective, and thru-beam technology, and three body styles to choose from, there is a solution waiting for your application
 
Features:

- All GlobalEye part numbers stocked by Balluff
- Local service and support from Balluff authorized distributors
- Tubular and block types
- Background suppression, diffuse, retroreflective, and thru-beam sensing modes
- Quick disconnect or cable out styles

Click here to start your GlobalEye™ sensor selection

BOS 5K

BOS 11K

BOS 18KF/KW

Form Factor Small block Combination 18 mm threaded Tubular 18 mm threaded
Optics orientation Straight 90° Straight (18KF),
90° (18KW)
Supply voltage 10…30 Vdc 10…30 Vdc 10…30 Vdc
Max. load current 100 mA 100 mA 100 mA
Short circuit
protection
Yes Yes Yes
Current overload protection Yes Yes Yes
Polarity reversal protection Yes Yes Yes
Degree of protection  IP67 IP67 IP67
Temperature range  -25 to +55° C  -20 to +55° C  -25 to +55° C 
Approvals  CE CE, cULus CE, cULus 
Connection M8 4-pin or 2m cable M12 4-pin pigtail or 2m cable M12 4-pin or 2m cable
Start your selection by clicking on the links to the right:
Click on part number inside of the PDF to see the datasheet.

 Background Suppression

 Background Suppression

 Background Suppression

 

 Diffuse

 Diffuse

 Diffuse

 

 Retroreflective

 Retroreflective

 Retroreflective

 

 Thru-beam

 Thru-beam

 Thru-beam

1-800-543-8390        http://www.balluff.com/us