english
Home  |  Products  |  Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

GlobalProx® Inductive Sensors

General purpose, economical tubular proximity sensors.

GlobalProx Logo Now you don’t have to take chances with no-name online sensors to get a sensor priced within your budget.  Balluff’s GlobalProx® line represents a broad range of top-quality, value-priced general-purpose tubular inductive sensors.  Advances in integrated circuit technology and high-volume production techniques enable Balluff to offer high-quality, high-performance sensors without high prices.
 
Built to the same high standards as all Balluff inductive proximity sensors, GlobalProx quality is second to none.  After enduring a rigorous initial design acceptance program, all GlobalProx sensors are 100% tested at the end of production to guarantee conformity with critical published specifications. With GlobalProx as your “go to” choice for inductive sensing, you’re covered: the CE mark, cULus listing, and Balluff lifetime warranty are your guarantees of quality and reliability. 
 

Click here to start your GlobalProx sensor selection

Economical and general purpose inductive proximity sensors


Standard Specifications
Rated supply voltage 24 V DC
Supply voltage range 10...30 or 12...30 Vdc
Max. load current 100 mA or 200 mA
Temperature range -25° C...+70° C
Approvals CE and cULus
Protection
Short circuit prot. Yes
Current overload prot. Yes
Voltage surge prot. Yes
Polarity reversal prot. Yes
Degree of protection IP67 or IP68
Specifications vary per model.
Consult data sheet for full specifications.


Features:

- Lifetime warranty
- All GlobalProx® part numbers stocked
   by Balluff
- Local service and support from
   Balluff authorized distributors
- 3-wire DC and 2-wire DC models
- Ø6.5, M08, M12, M18, and M30
   tubular types
- Standard and 2X extended sensing
   ranges
- Medium and shorty housing lengths
- Quick disconnect or cable out styles
- Porthole LED or 360° LED connector

1-800-543-8390        http://www.balluff.com/us