english
Home
|
Products
|
Applications
|
Industry
|
Downloads
|
Sales + Service
|
News
|
Search
|
Company
|
Contact Us
|
MyList
My List
Search
Advanced Search
Object Detection
Inductive Proximity Sensors
Photoelectric Sensors
Machine Vision - Sharpshooter
Capacitive Sensors
Magnetic Field Sensors
Sensors for Cylinders
Mechanical Limit Switches
Robot Zone Limit Systems
Ultrasonic Sensors
Pressure Sensors
Linear Position and Measurement
Magnetostrictive Linear Position Transducers
Inductive Distance Sensors
Photoelectric Distance Sensors
Magneto-Inductive Linear Position Sensors
Magnetic Linear/Rotary Encoder System
Ultrasonic Sensors
Industrial Identification
Machine Vision - Sharpshooter
Industrial RFID
Networking and Connectivity
Non-Contact Connectors (Remotes)
Cables, Connectors, and MIB's
DeviceNet Connectivity
Profibus Connectivity
IO-Link
EtherNet/IP Connectivity
CC-Link Connectivity
Profinet Connectivity
Power Supplies
Accessories
Accessories for Inductive Proximity Sensors
Accessories for Photoelectric Sensors
Accessories for Capacitive Sensors
Accessories for Magneto-Inductive Sensors
Accessories for Linear Position Transducers
Accessories for Mechanical Sensors
Accessories for Machine Vision
Power Supplies
Distributor Search
CAD Drawings
Additional Resources
Distributor Extranet
Partnership Center
Order Tracking
Cross Reference
Sensor Catalog
balluff
/
us
/
products
/
io-link
Overview
Applications
Literature
Technical Downloads
IO-Link
Balluff IO-Link can easily integrate with existing networks. The IO-Link master, or expansion module, creates a seamless, highly transparent bridge to a bus (Profibus, Profinet, CC-Link, EtherNet/IP, etc.) network, making retrofitting or expansion simple. Sensor hubs expand the I/O capability of the master module using standard cordsets, which dramatically reduce the amount of network cabling and node configuration. IO-Link sensors connect directly to the master module with a standard cordset and provide continuous feedback without the price tag of a standard network-ready device.
Interactive Overview
- Click your mouse on the different areas of the Profibus/IO-Link network to see more.
1. IO-Link Expansion Module
2. Laser distance sensor for IO-Link
3. Discrete sensor hub
4. RFID for IO-Link
5. Analog sensor hub
Reduce Wiring and Overall Conveyor Costs
Distributing I/O along the conveyor increases flexibility, simplifies installation, maintenance, and troubleshooting, as well as decreases the number of fieldbus nodes.
Quicklinks
Manuals & Software for IO-Link Products
See how a customer saved 60% with IO-Link
Request IO-Link white paper
PDF Catalog Section
IO-Link Master/Expansion Module
PDF File
IO-Link M8 Discrete Input Hubs
PDF File
IO-Link M12 Discrete/Analog Hubs
PDF File
IO-Link M12 Analog I/O Plugs
PDF File
IO-Link Edge Detection
PDF File
IO-Link Mechanical Switches
More
IO-Link Measurement Sensors
PDF File
IO-Link Color Sensors
PDF File
IO-Link RFID
PDF File
IO-Link Non-Contact Connector
PDF File
IO-Link USB Configuration Tool
PDF File
IO-Link Valve Connectors
- Festo, Bosch, SMC
PDF File
1-800-543-8390
http://www.balluff.com/us
|
|
|
|
|
|
© 2006-2011 Balluff Inc.
|
Sitemap
|
Privacy
Hotline: 1-800-543-8390
|