Glass molding applications require high temperature tolerance due to the high radiant heat of the liquid glass. Many industrial processes require baking in curing ovens. For these and similar applications, where reliable sensor function high ambient temperatures is required, Balluff offers high temperature rated sensors. Capable of operating in ambient temperatures from –25 to up to +120°C (+248°F), Balluff high temperature sensors meet IP 67 (NEMA 4, 4x, 6, 12, 13) protection requirements, and can be used in any application where non-contact detection must be accomplished at high temperatures.