english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Machine Vision - Sharpshooter

 
simplifies complex
sensing applications.

NEW! Sharpshooter ID 

   








 
Error Proofing 

Simple ver.1.1.4 interface
 
Minimum System
Requirements

Sharpshooter combines vision capability and photoelectric sensor simplicity. This vision based sensor provides reliable error proofing and quality inspection anywhere. It can be used like a sensor, but provides far more functionality than any discrete sensor. It’s also far easier to use and more cost effective than more complex vision systems. 

Eliminate manual inspection, and improve line speed and quality
Catch errors quicker, and reduce downtime and scrap
Replace multi-sensor applications with one vision sensor
Choose from three models and only pay for features you need
Get 100% quality checking instead of audit checking
Ensure reliable quality inspection with VGA resolution
Pay sensor pricing for vision performance


 Start your selection here:

Step 1: Choose from four models available:
 
BVS-E Standard

•  Most applications can be solved with standard model
• Configured using ConVis®  software for Windows
• Up to 24 tools per job


More
BVS-E Advanced  

• All the features of the standard model

•  Track a part 360° with geometric pattern match tool
• For high speed applications
• Configurable boolean logic  for outputs

More
BVS-C Standalone

OCV (Optical Character Verification) tool
Continuous monitoring of process on Configurator
Standalone Configurator  for setup - No PC needed


More
BVS-E Identification

• Detect and identify most common 1D barcodes
• Verify or read 2D data matrix codes including ECC 200 
   Data Matrix codes to a minimum of 0.10 mm
 

More

Accessories
 

1-800-543-8390        http://www.balluff.com/us