Magnetic Field Sensors
For non-contact, wear-free position detection of pneumatic cylinder piston position. Balluff magnetic field sensors use magneto-resistive technology to detect the piston magnet through the aluminum wall of the cylinder. Typically two sensors are employed to provide end-of-stroke detection in both directions. Advantages of Balluff magnetic field sensors include universal compatibility with either "Hall Effect" or "Reed Switch" cylinder magnet polarizations, reduction or elimination of double switch points, higher noise immunity, and elimination of electrical contact wear and sticking. Find more sensors for cylinders and valves.
|
New! V-Twin Sensors Two sensors - one connector. Read more 
|
|
|
 For cylinders with tie rod, Duo-rail, round cylinders, or extruded cylinders
|
 Rugged, metal housing with variety of mounting options
|
 Ideal for short-stroke cylinders, grippers with interchangeable brackets
|
 Slides into C-slot from the end i.e. Festo Slot 10
|
 Slides into C-slot from the end i.e. 4mm SMC
|
 Can be installed in C-slot from above
|
 Miniature type for flush mounting with interchangeable brackets
|
 Universal sensor with variety of mounting options
|
 Slides into T-slot from the end
|
 Can be installed in T-slot from above
|
 Tubular housing for universal application
|
|
|
|