english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Micropulse Transducer ProCompact

Balluff's new Micropulse ProCompact linear position transducer is designed to thrive in harsh conditions such as high ambient humidity, changes in temperature, high-pressure washdown, and caustic chemicals. The ProCompact’s hermitically sealed, welded stainless steel housing shrugs off environmental challenges that would drastically shorten the lifespan of a less robust linear feedback sensor.

Linear Position Transducer ProCompact• Welded housing that is IP69K rated
• Pressure-rated to 8700 psi
• Standard mounting threads - 3/4" 16 UNF
  (optional M18x1.5)
• Radial or axial PTFE cable
  

  Introduction
 
General Specifications 
  
Ordering Code




1-800-543-8390        http://www.balluff.com/us