english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Micropulse - Standard Rod Z Style - Generation 7

Introducing Micropulse Generation 7 - the global standard for analog position sensing. The Micropulse Generation 7 analog rod-style transducers offer class-leading performance and usability in real-world linear positioning applications. The Generation 7 analog rod-style transducer is available in two versions: the standard version is 100% backward compatible to previous Micropulse transducer, while the Micropulse Plus version offers an innovative USB interface for configuration and set-up.
 
Click to watch introduction video. 
Introduction to Generation 7
 
Click to watch tutorial videos.
Setup tutorial videos.

Performance improvements include:

  • Improved accuracy
  • Improved electromagnetic interference protection
  • Higher shock and vibration ratings
  • Long stroke lengths up to 300”
  • Bi-color LED’s for diagnostics, monitoring, and setup
  • Output scaling through pushbuttons or remotely
  • 8-pin, M12 connector option
  • Integral cable versions offer IP68 protection
Catalog information:

Introduction
Product Specifications
How to Order

Mechanical Dimensions
Accessories
Wiring Diagrams



 

.Feature Comparison - Micropulse Generation 7

Feature

MICROPULSE

MICROPULSE +

Diagnostic/setup LEDs

Two position outputs (rising/falling) with one magnet 

2nd output configurable for independent position of 2nd magnet, velocity, speed, or differential distance

Pushbutton setup:

    Teach zero/span

    Adjust signal online/in-process

    Reset to factory defaults

    Reset to last good teach

 

    Invert outputs (rising/falling)  

Legacy Balluff push-button procedure

 

Easy-Teach™ push-button procedure  

Setup via discrete lines through cable/connector

 

USB-configurable with software  



.Video Tutorials for Micropulse Plus

1. Micropulse Plus Configuration Software - Walkthrough and Tutorial

     Introduction to the Micropulse Plus Configuration Software

     Downloading and Installing the Micropulse Plus Configuration Software

     Micropulse Plus USB Configuration Hardware Overview

2. Using the Micropulse Plus Configuration Software
     Basic Software Functions: Part 1
     Basic Software Functions: Part 2
     Advanced Software Functions - Coming soon!

1-800-543-8390        http://www.balluff.com/us