english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Photoelectric Distance Sensors

For non-contact measurement of an object’s absolute position at a distance. The BOD 63M visible-red laser distance sensor employs high-speed "time of flight" technology to locate targets with resolution down to 1mm at ranges out to 6m (19.7 ft.). Precision, visible-red laser optics and linear electronics allow the BOD 26K to achieve pinpoint resolution of 20µm at close ranges under 85mm (3.3"). Balluff's laser distance sensors are engineered to deliver 1% linearity over their operational range, and can detect multiple target materials with minimal shift in detected position due to differences in target color or surface reflectivity.
Contour detection of objects using BOD photoelectric distance sensors

BOD 6K

Sn range up to 80 mm

BOD 18KF

Sn range up to 100 mm

BOD 21M

Sn range up to 25...45 mm

BOD 26K

Sn range up to 300 mm

BOD 63M

Sn range up to 6000 mm

BOD 66M

Sn range up to 2000 mm

1-800-543-8390        http://www.balluff.com/us