Strokemaster® cylinder-position sensors eliminate post-installation cable management problems with 304° of rotational freedom on the connector.
Click here to start your Strokemaster sensor selection
Strokemaster® cylinder-position sensors provide precision end-of-stroke sensing for hydraulic/pneumatic cylinders. They allow infinitely adjustable and lockable cable positioning anytime after mounting to the cylinder. Without breaking the seal, Strokemaster enables quicker installation of the sensor and neat cable runs.
A high-pressure, inductive proximity sensor, the Strokemaster provides a 2mm (0.08”) sensing range to detect the “spud” of a hydraulic/pneumatic cylinders which indicates fully retracted or extended position. It mounts with just two screws, and seals with an O-ring. Withstanding cylinder pressures to 3000 psi (207 BAR), the embeddable design keeps most of the switch protected within the cylinder, with only a 0.62” (16 mm) high housing exposed outside. The rotating housing can be locked in any desired position with either one of two set screws.
Strokemaster sensors are available in 3-wire DC and 2-wire AC/DC versions, both with mini or micro connectors. Switching frequency is 50 Hz for the AC/DC versions. All units are weld-field immune, short-circuit, and reverse-polarity protected. They fit all popular cylinder designs, with standard probe lengths of 0.912” - 4.560” (23.165mm - 115.8mm). Custom probe lengths can be achieved by using spacer kits. Probes are made of stainless steel with a ceramic face. Both DC and AC/DC sensors have all metal housings.
Strokemaster is CE and cULus certified, and its housing is sealed to IP67 requirements.