BIS C-121-04/L
| Property Name | Value |
| Description | Read/write or Read-only codetag Ø9x4.5, 511 Byte |
| CadenasPath | BIS C Ø9x4.5 |
| Type | Data carriers |
| Memory Size | 511 byte |
| Harsh Environment | Yes |
| Read Mode | Dynamic or Static |
| CatalogProduct | yes |
| Ordercode | BIS000T |
| Antenna | Round |
| Operating temperature | 0...70 °C |
| Mounting in steel | flush |
| Housing material | EP |
| Weight | 0, 5 g |
| Storage temperature | -20...85 °C |
| Size | Ø9x4, 5 mm |
| Shock | 100g/6ms per EN 60068-2-27 and 100g/2ms per EN 60068-2-29 |
| Protection per IEC 60529 | IP 67 |
| Vibration | 20g, 10...2000Hz per EN 60068-2-6 |
| Line | BIS C |
|