Micropulse PF Brochure
Low-profile linear position transducer
PDF:
Release: Jul 2010
Document-No: 210292
Filesize: 0.63 MB
Micropulse PF - the perfect fit!
Linear position sensors play an important role in today’s complex and increasingly efficient manufacturing processes. Providing accurate, reliable, continuous position feedback is only the start. Linear position sensors must also deliver value by being easy to install and easy to use, without taking up valuable space.The Micropulse® PF-series linear transducer is the Perfect Fit. The Micropulse PF provides accurate, reliable linear position feedback in a sleek, low-profile anodized aluminum housing. Incorporating time-tested, field-proven non-contact magnetostrictive sensing technology, the Micropulse PF represents an unmatched combination of performance, usability, and value.
– Low-profile, space-saving housing – Non-contact magnetostrictive technology – Absolute analog output – Stroke lengths up to 180" – Accurate, rugged, and reliable – 5-day standard delivery
|