english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Inductive Sensors BES 5x5 Brochure
...the rugged ones with compact housing
PDF:
Release: Apr 2009
Document-No: 178916
Filesize: 0.29 MB
Benefits
  • Greater flexibility
  • More efficiency through optimal solutions
  • Rugged metal housing for great reliability
  • Multiple flush mount sensing ranges:
     – 0.8 mm for precise applications,
     – New 1.5 mm extended range models for longer
        distance applications
  • Connections: Supply (+), Ground (-), Output.
    Easy to integrate into standard and special controllers
  • Interface variations:
     – PNP normally open
     – PNP normally closed
     – NPN normally open
     – NPN normally closed
     – Cable out and connectorized models
  • Compact 5 mm installation height in sensing direction
1-800-543-8390        http://www.balluff.com/us