BFS 30M Full Color Sensor Brochure
BFS 30M full color detection sensors provide ultra long range color verification of targets. The detection range is an incredible 30 to 100mm, with a recommended operating range of 50mm.
PDF:
Release: Nov 2006
Document-No: 152212
Filesize: 0.34 MB
The BFS 30M color sensors are designed to verify the presence of targets that can be differentiated by color. These sensors project a modulated high intensity white light onto a target and analyze the reflected light for its constituent RGB (red, green, blue) values.
If the readings of all of the three colors fall within the preprogrammed parameters, the sensor issues a discrete signal that indicates a color match. Two models have been designed to solve a variety of the most demanding applications, a 7-discrete output unit and a binary (4-bit) hexadecimal output unit.
Find more about other full color detection sensors here >>