english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Object Detection Catalog 08/09 - Capacitive Sensors
For non-contact detection of non-metallic and metallic materials at ranges generally under 50mm (2 inches).
PDF:
Release: Mar 2008
Filesize: 2.60 MB

For non-contact detection of non-metallic and metallic materials at ranges generally under 50mm (2 inches), capacitive sensors detect a change in capacitance caused by the approach of objects into their electrostatic field. Capacitive sensors find broad use in detecting plastic granules, liquids, bulk food products, or very small metal parts, and are used extensively in applications involving plastic injection molding, packaging, and liquid level detection.

Advantages of capacitive sensors include the ability to “tune out” non-metallic walls and barriers in order to detect liquids or bulk materials on the other side, and detection of very small metal parts that would be ignored by inductive proximity sensors.

Page Description
4.1-4.3 Selection Guide 
4.4 Product Overview & Applications
4.5-4.10 DC 3-Wire M8, Ø10 mm, M12, M18, M30, Ø34 mm, Block
4.11 AC/DC 2-Wire M18, M30, Ø34 mm
4.12 Accessories
1-800-543-8390        http://www.balluff.com/us