english
Home  |  Products  |  Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Object Detection Catalog 08/09 - Photoelectric
For non-contact detection of targets at a distance regardless of material.
ZIP:
Release: Mar 2008
Filesize: 10.72 MB

Photoelectric sensors are ideal for non-contact detection of targets at a distance regardless of material. Photoelectric sensors emit invisible infra-red or visible red light to detect the presence of an object. The target either breaks a beam of light or reflects it back to the detector to activate the sensor output.

Advantages of photoelectric sensors include longer standoff distances than inductive proximity sensors, ability to detect virtually any target material, ability to differentiate between targets of different color or surface characteristics, and the ability to operate in different sensing modes such as thru-beam, retro-reflective, or diffuse.

Balluff photoelectric sensors are available in a variety of tubular and block-style housings, with special functionalities such as laser distance measurement, luminescence detection, and color recognition.

Page

Description

2.1-2.12

Photoelectric Overview

2.13-2.54

Tubular Photoelectrics

2.55-2.92

Block Style Photoelectrics

2.93-2.104

Distance Measurement (Analog)                 

2.105-2.112

Slot & Angle Thru-Beam Sensors

2.113-2.148

Fiber Optics

2.149-2.154

Full Color Detection

2.155-2.162

Color Mark (Contrast) Sensors

2.163-2.168

Luminescence (UV) Sensors

2.169-2.174

Optical Windows

2.175-2.177

Dimensional Light Grid

1-800-543-8390        http://www.balluff.com/us