Watch applications, installation procedures, Balluff at ATExpo and more...
| Balluff Magnetic Linear Encoder
Balluff BML Linear Encoder uses a magnetically encoded
strip and a pulse reader which can be used to precisely measure long distances
with tight tolerances. For more information, visit www.balluff.com/BML. Watch on YouTube  |
|
Balluff V-Twin Magnetic Field Sensors
Balluff has released a new magnetic field sensor that requires only one connecting cable to detect both ends of stroke positions. Imagine savings of up to 30% over installing separate sensors and two connecting cables with Balluff's V-Twin sensor. Balluff magnetic field sensors offer mounting for a variety of cylinder manufacturers and are backed by a lifetime warranty. For more information, visit www.balluff.com/V-Twin. Watch on YouTube  |
|
Esys Uses Sharpshooter
See Balluff sensors on Esys' Manufacturing Execution System (MES) software. The Balluff Sharpshooter machine vision sensor validates that the part was put together in the correct order, spells Esys, and the color combination is correct. Check it out! For more information, visit www.balluff.com/Sharpshooter. Watch on YouTube  |
|
Vision Based Error Proofing
In most production situations, vision systems can be overkill too expensive, too much functionality, and just too complex. Instead, Balluff Sharpshooter® sensors are easy to set up, simple to use, and quicker to return your initial investment. For more information, visit www.balluff.com/sharpshooter.
Watch on YouTube  |
|
Balluff and Krauss Maffei at NPE2009
See Balluff's Micropulse transducers on a Krauss Maffei injection molding machine. Micropulse transducers offer precise continuous position feedback. For more information, visit www.balluff.com/transducers. For more about Krauss Maffei, visit www.kraussmaffei.com.
Watch on YouTube  |
|
SmartLevel Liquid Level Detection Sensors
Compared to ordinary capacitive sensors, the Balluff SmartLevel can detect liquid measurement through glass or plastic walls up to 12 mm thick. The SmartLevel sensor requires less set-up time, and can detect highly conductive liquids, while ignoring foam, film, and material buildup. For more information on Balluff SmartLevel sensors, visit www.balluff.com/smartlevel.
Watch on YouTube  |
|
Feeder Bowl Applications
Feeder bowls are a staple of the Assembly & Automation industry. Balluff has solid solutions to help with feeder bowl level and feed track parts accumulated.
Watch on YouTube  |
|
Rotary Encoder
Balluff BML Encoder uses a magnetically encoded ring and a pulse reader to give 30000 pulses per revolution giving approximately 1/10th of a degree of accuracy.
Watch on YouTube  |
|
Hydraulic Cylinder Linear Feedback
Hydraulic cylinders are used in a variety of industrial applications for machine positioning. A continuous position sensor provides a feedback signal to a PLC or motion controller showing the exact position of the cylinder along its entire linear stroke. The Balluff Micropulse rod-style transducer is ideal for hydraulic cylinder positioning.
Watch on YouTube  |
|
Flexible Manufacturing Line
Balluff brought a functioning conveyor-based fuel injector assembly line to the ATExpo to highlight both our sensors and RFID products. This video shows a flexible manufacturing line with data tracking, poka yoke checks, and error proofing. Specific systems on display included a machine vision system checking for parts presence, a laser-based O-ring sensor, RFID readers and tags, and complete Ethernet connectivity.
Watch on YouTube  |
|
Rapid Replacement Linear Position Transducer
Hydraulic cylinders are used in a variety of industrial applications for machine positioning. If the sensor fails or is damaged, machine downtime can be costly. Replacing the position sensor and getting the hydraulic system up and running can be troublesome, messy, and potentially dangerous. With the Balluff Micropulse rod style ZM transducer and it's Rapid Replacement Module, this process becomes fast, clean and safe.
Watch on YouTube  |
|