english
Home  |  Products  |  Applications  |  Industry Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Accessories for Welding Applications
To avoid premature sensor failure, Balluff offers a wide range of protective products. The Bunker Block, Bunker Block II, WeldRepel™ Jacket and Wrap, Prox Mounts and other accessories help increase sensor and conectivity life.

Proximity Sensor Protection
Prox Mounts

Prox mounts are a cornerstone in helping provide thermal protection to sensors. They prevent impact damage to flush-style inductive proximity sensor face by protecting the area where the active face meets the enclosure, the most vulnerable area of the sensor. Prox mounts provide a means of rapid change out, while repelling weld debris when using PTFE-coated versions. They are available in long and short sizes from 8 mm through 30 mm. PDF Catalog Page 

New! The new family of steel prox mounts, a first in the industry, provide a higher level of mechanical impact protection compared to the standard Prox mounts. Fully PTFE-coated to resist buildup of weld slag, they also enable easy removal of deposits from the sensor.
Product Spotlight
Applications  


 




Bunker Blocks™

The Balluff Bunker Block with a quick-change Prox Mount protects the sensor body and face from abusive physical damage. The sensor can be removed and replaced quickly without losing its optimum sensing location. The sensor face is mounted just inside the block so it is protected from virtually any type of impact damage. The block also helps to insulate the sensor from local intermittent high heat. More

New! The new Bunker Block II are steel sensor mounting blocks that provide the maximum level of mechanical impact protection available. Copper-plated to resist buildup of weld slag and for easy removal of deposits, Bunker Block II is avaliable for the protection of M8 to M30 sensors without the need for a Prox Mount. No positive stop, for protection of non-flush sensors. Product Spotlight
Applications




 

Aluminum Sensor Clamp with Positive Stop

Aluminum clamp mount with positive stop provides a low profile, is weld slag resistant, is an easy to integrate mounting system for tubular-style sensors (sizes M8 through M30).

Manufactured with an integral positive stop to protect flush-mount style proximity sensors from “corner” impact damage. PDF Catalog Page 

Photoelectric Sensor Protection
Air Blow Off

An air blow off shield can be threaded to the sensor barrel end. This supplies a cushion of air to the sensor in order to prevent occlusion to the optics in smoky and steamy environments.
PDF Catalog Page  
 

Bunkers

Bunker Blocks are also available to protect photoelectric sensors from impact, particulate matter, and slag spatter. Tubular-style photoelectric sensors can also be used with Bunker Blocks, which provide a thermal barrier, protect against weld slag and impact, and provide rapid sensor change out. More

Other Accessories

Weld Repel™ Wrap and Jacket

Balluff’s Weld Repel™ silicone cable jacket and silicone self-bonding wrap provide a new measure of protection and long life to control products when used in weld cells. Heat and slag build up cause sensors, cables, and connectors to prematurely fail in the weld cell environment. New Weld Repel silicone tubular jacketing and silicone self-bonding wrap sheds slag and protects cabling from up to 500°F of ambient heat. Weld Repel products increase control survivability to months rather than hours or days, while decreasing the need for productivity wasting maintenance stoppages and increasing the quality of welded products and the welds themselves. More
  Weld Repel Wrap
Weld Repel Jacket

TPE Jacketed Connectors - (Thermoplastic Elastomer)

TPE (Thermoplastic Elastomer) jacketed connectors take PUR sensor connectors to a new level of unparalleled performance, even in the most extreme environments where weld spatter, high flex, coolants, lubricants, and knick and cut-prone manufacturing hostilities exist.

Available with or without LEDs. More >>

Connector Protectors  WeldRepelTM

Connector protectors are constructed of pure 100% medical-grade silicone. They r esist weld spatter accumulation, won't burn, and won’t disintegrate.

Install in all vulnerable areas and your connectivity burn-through issues will disappear. More>>


Q40 Sensor Accessories

More

  Q40 Sensor Accessories

Metal Multiple Interface Blocks (with PNP LEDs)

More

  Metal MIB

WELD Jacket

More 

  Weld Jacket

1-800-543-8390        http://www.balluff.com/us