See all Self-Contained BGL sensors >>
Emitter Type
Gap Size
Resolution
Repeatability
Part Number
Visible Red
5 mm
0.3 mm
0.02 mm
BGL 5A-001-S49
10 mm
BGL 10A-001-S49
20 mm
BGL 20A-001-S49
30 mm
BGL 30A-001-S49
Laser Red
0.06 mm
0.015 mm
50 mm
0.5 mm
0.04 mm
BGL 50A-001-S49
0.1 mm
80 mm
0.8 mm
BGL 80A-001-S49
0.2 mm
120 mm
0.08 mm
180 mm
220 mm