Reliably monitor high and low levels of hopper at fill stations with little maintainance.
Whether tablets, caps, or powders:
Simply and reliably, BCS capacitive level detection sensors determine filling conditions even through non-metallic container walls. Balluff BCS are quick to install and work with almost all materials, and in addition are wear free, reducing downtime and maintenance. Where mounting into the side of a container is inevitable, a PTFE switchwell can be installed to prevent having to empty the tank to perform maintenance on the sensor.
Recommended sensors: Level detection sensors. Type of target determines the best sensor for your application.
See Level Detection Sensors