english
Home
|
Products
|
Applications
|
Industry Solutions
|
Downloads
|
Sales + Service
|
News
|
Search
|
Company
|
Contact Us
My List
Search
Advanced Search
Object Detection
Inductive Proximity Sensors
Photoelectric Sensors
Machine Vision - Sharpshooterâ„¢
Capacitive Sensors
Magnetic Field Sensors
Mechanical Sensors
Sensors for Cylinders
Linear Position and Measurement
Linear Position Transducers
Inductive Distance Sensors
Photoelectric Distance Sensors
Magneto-Inductive Linear Position Sensors
Magnetic Linear/Rotary Encoder System
Industrial Identification
Industrial RFID
Machine Vision - Sharpshooterâ„¢
Networking and Connectivity
Remote Systems
Passive Connectivity
DeviceNet Connectivity
Profibus Connectivity
IO-Link
Accessories
Accessories for Inductive Proximity Sensors
Accessories for Photoelectric Sensors
Accessories for Capacitive Sensors
Accessories for Magneto-Inductive Sensors
Accessories for Linear Position Transducers
Accessories for Mechanical Sensors
Distributor Search
CAD Drawings
Additional Resources
Distributor Extranet
Partnership Center
Cross Reference
Newsletters
Sensor Catalog
balluff
/
us
/
applications
/
level detection - cream
Applications
Case Studies
Level Detection Through a Sight Glass
Fill machine for high viscous liquids in the packaging industry.
Objective:
Level detection of liquids in a feeding hopper through a sight glass.
Solution:
The Smart Level series of capacitive sensors are suitable for the detection of conductive, viscous media, which causes strong adherence to the 10 mm inner tank wall. Standard capacitive sensors cannot be used here, because these sensors are only suitable for wall thicknesses up to 4 mm and can only compensate for adherence in small degrees.
See all Smart Level capacitives sensors>>
More solutions for
Detecting through an object
Find Capacitive Sensors
1-800-543-8390
http://www.balluff.com/us
© 2006-2008 Balluff Inc.
Sitemap
|
Privacy
Hotline: 1-800-543-8390