english
Home  |  Products  |  Applications  |  Industry Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Detection of Solar Glass in High Temperature Vacuum
Detect the presence of glass in a high-temperature, vacuum chamber during chemical vapor deposition process.
Objective: 
Detect the presence of solar glass while in a high-temperature, high-vacuum environment.

Solution 1: 
A diffuse photoelectric can be mounted to shoot through a site glass or quartz viewport to detect the glass. A background suppression sensor, like BOS 18M-PA-1HA-S4-C, should be used if the far side of the vacuum chamber could false trigger or latch the sensor on.

See all Photoelectric sensors with background suppression >>

Solution 2: 
A high temperature capacitive sensor can be mounted to the top of the vacuum chamber to detect the presence of the glass as it passes. Capacitive sensor SK-HT250-10-M18-NB-VA/PTFE is capable of operating at temperatures up to 250 °C (482 °F). This sensor requires amplifier SV-45/30/15-PS and mating cable SLK-HT.

See all High Temperature Capacitive sensors >>
 
1-800-543-8390        http://www.balluff.com/us