english
Home  |  Products  |  Applications  |  Industry Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Object Detection Catalog 08/09 - Cylinder and Valve Sensors
For end-of-stroke and position detection for hydraulic and pneumatic cylinder applications.
PDF:
Release: Mar 2008
Filesize: 4.51 MB

Cylinder sensors are used to provide end-of-stroke and position detection for hydraulic and pneumatic cylinder applications. Hydraulic cylinder walls are typically made of steel. Since inductive and magnetic field sensors cannot “see” through the steel cylinder wall to detect the piston inside, hydraulic cylinders use pressure-rated inductive sensors that can handle direct exposure to pressurized hydraulic fluid in the cylinder to provide end-of-stroke detection.

For non-contact, wear-free position detection of pneumatic cylinder piston position, Balluff magnetic field sensors use magneto-resistive technology to detect the piston magnet through the aluminum wall of the cylinder.

Advantages of Balluff magnetic field sensors include universal compatibility with either “Hall Effect” or “Reed Switch” cylinder magnet polarizations, reduction or elimination of double switch points, higher noise immunity, and elimination of electrical contact wear and sticking. Magnetic field sensors are available in a variety of cylinder-friendly mounting configurations, as well as with special features like weld field immunity.

Page Description
5.1-5.4 Selection Guide
5.5-5.7 BMF 103 Compact
5.8 BMF 273 C-Slot
5.9-5.11 BMF 303 Miniature Slot Mount
5.12-5.21 BMF 305 Universal & Universal Metal
5.22-5.23 BMF 307 T-Slot
5.24-5.26 BMF 315 Drop In T-Slot
5.27-5.28 BMF 21 Tie-Rod
5.29-5.31 BMF 32 Rugged Duty
5.32-5.33 BMF Ø6.5 mm, M8, M12
5.34 Installation Hints
5.35 BMF Technology Comparison
5.36-5.40 BIL Magneto-Inductive Position Sensor
5.41-5.44 Strokemaster®
5.45-5.51 High Pressure Inductive Sensors
5.52 Power Clamp & Gripper
1-800-543-8390        http://www.balluff.com/us