english
Home  |  Products  |  Applications  |  Industry Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Easy ID Solutions Brochure

Easy to Use RFID Solutions - Read-only systems offer effortless integration and reliable process tracking

PDF:
Release: Jul 2008
Document-No: 145540
Filesize: 3.55 MB

Balluff’s Easy ID RFID (Radio Frequency Identification) products provide a cost effective and effortless way to reliably track your work-in-progress manufacturing process.

Easy ID read-only RFID systems are ideal when tracking alone is required and when data can be stored centrally in the control system. The process is tracked by reading the reference or ID, which is like a license plate from the RFID tag. Then, that ID is used to connect and reference additional data from the central controller, such as assembly, test data, storage location, and other information from the process. The details of each step in manufacturing or logistics are then connected to provide maximum visibility of the process.

Benefits include:

  • 100% data reliability, unlike other methods such as bar coding
  • Significantly greater visibility into your process
  • Greater control and management of the process
  • Reduce or eliminate errors for process error proofing
  • Reduce costly mistakes and rework
  • Provide faster return on your investment

Interfacing Solutions

Balluff Easy ID systems provide several simple connection solutions to fit your application. Our connection solutions vary from simple discrete I/O connections, to full Ethernet TCP/IP, providing the greatest flexibility for integration into your new or existing applications. This simple integration also includes an RS-232 version offering compatibility to many Bar Code readers for faster retrofit to an RFID system.

Parallel I/O

These products are the most cost effective way to implement a read-only RFID system.













Serial
 
These serial versions can be the most reliable and cost effective way to replace most bar code methods.




Daisy Chain Serial - Ethernet TCP/IP

Easy Loop™ is the ideal low-cost system for multiple read-only station conveying and pallet tracking applications. See more about Easy Loop RFID systems


1-800-543-8390        http://www.balluff.com/us