Balluff Wire Newsletter - July 2008 Issue 13
 |
| July 2008, Issue 13 |
| Visit Balluff at... |
|
Semicon West in San Francisco, CA on July 15-17, 2008 at booth #6675 |
|
| Hot of the Press... |
|
Profibus Connectivity brochure will be available to order on August 1, 2008.
Download PDF now >>

|
|
| Packaging White Paper |
|
Learn how to dramatically reduce planned downtime through effective sensor application in the packaging industry.
Download PDF >>
|
|
| Robots and Vision in Assembly Webinar... |
|
Learn how robots and vision can be used in assembly during this one hour webinar by Assembly Magazine on August 13, 2008 at 1pm ET.
Register now>>
|
| |
|
| New Profibus I/O Modules |
|
Balluff I/O modules for Profibus networks are industrial strength, machine mountable, and fully featured. The features of our I/O modules are:
Robust metal housings
- Easy set up
- Highly visible LEDs
- Input-only and configurable models available
See more Profibus products>> Download Profibus brochure (.pdf)>>
|
Featured Products BOS 11K – Essential sensing modes in a popular form factor |
|
Standardize your process with a single T-style photoelectric sensor that can replace any 18mm sensor. The BOS 11K family includes diffuse, retro-reflective, polarized retro-reflective, and thru-beam styles and offers enhanced diagnostic LEDs. Featuring the popular threaded-nose configuration, the BOS 11K can be mounted by it’s M18 x 1 snout or as a block type sensor.
Read more about BOS 11K>> See all BOS 11K products>>
Color Sensors - Learn how they work
Full color photoelectric sensors offer a new level of capability that makes sure the right steps happen in a production process, also known as “error proofing.” Not only can they precisely match colors and reflectivity values, they can identify and exclude or include near color matches on dissimilar as well as similar surfaces.
Read more "How to Use Color Sensors to Improve Product Quality" >>
|
|
Featured Application Multi-position pusher for case packing with linear position transducer |
|
Increase flexibility and reduce the cost of planned downtime by automating the changeover process of a cartoner or case packer with a linear position sensor.
A typical packing application is a pusher that moves a collated group of cartons into a container to make a case. The pusher must accomodate two stroke lengths - a longer stroke for the first carton and shorter stroke for the second carton. To automate this process, a linear position transducer is used with an air cylinder to produce a continuous position, closed-loop system capable of handling an infinite number of cartons and sizes.
Find Micropulse Transducers >>
|
|
We hope you enjoyed this edition of the Balluff Wire. We value your feedback! Comments or suggestions for future newsletter topics can be sent to newsletters@balluff.com | | |
|