english
Home  |  Products  |  Applications  |  Industry Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Balluff rolls out broadest capacitive sensor line
Balluff is introducing a new capacitive sensor line for proximity and level detection applications. With over 250 models to choose from, it’s the most extensive capacitive sensor line available.

Offering a wide variety of body styles, sensing ranges, harsh environmental ratings, and advanced functionality, this expansion of the Balluff technology portfolio creates an unprecedented single-source solutions capability for industrial sensor applications.

Balluff’s level-control capacitive sensors can detect solids or liquids through the walls of non-metallic containers, without direct contact to the target material.  Advanced versions can reliably detect true liquid levels while ignoring false signals resulting from foaming, material build-up, clumping solids, or film-forming liquids inside (or outside) the container.  Balluff’s capacitive proximity sensors can detect metallic or non-metallic targets at distances up to 25mm, independently of color or surface texture.

Download this photo in high resolutionStandard housing materials include PVC, PBT, POM, and stainless steel.  Advanced housing materials such as PTFE and polypropylene are available to prevent premature sensor disintegration from exposure to harsh chemical agents.

Special application types include level and proximity sensors for high temperature environments (up to 480˚F), miniature sensors (as small as Ø4mm) with remote adjustment for confined spaces and accurate part detection, or sensors with IP69K rating for wash down applications and heavy duty environments, as well as sensors for leak detection in chemical or pharmaceutical equipment.


For further information, visit: http://www.balluff.com/capacitive

# # #

Balluff Inc., the U.S. subsidiary of Balluff GmbH, Neuhausen, Germany, is a leading manufacturer of a wide range of inductive, optical, capacitive and magnetic sensors as well as linear position transducers and ID systems.  Balluff products for OEM and factory floor solutions are used to control, regulate, automate, assemble, position, and monitor manufacturing, assembly, and packaging sequences for industries including metalworking, automotive, plastics, material handling, wood processing, aerospace, electrical, and electronics.

END

Editors: please contact Tom Draper, (1 800 543-8390) for clarifications and additional information, or e-mail to Tom.Draper@Balluff.com

Direct reader service inquiries to: Press Manager

Balluff Inc.
8125 Holton Drive
Florence, KY 41042

In Canada only, contact Norman J. Clarke, President, Balluff Canada, 2840 Argentia Road, Unit # 2, Mississauga, ON L5N 8G4, Phone 1-800-927-9654 or

Tel: 905-816-1494, 905-816-1411, E-mail: balluff.canada@balluff.ca

1-800-543-8390        http://www.balluff.com/us