Balluff unveiled this month its upgraded BOD 63M Time-of-flight laser sensor. This photoelectric sensor has been completely revamped with a shorter 200 mm dead zone, a second discrete output, and enhanced resolution of less than 1 mm.
The BOD 63M still features a sensing range of 6m, suitable for many long range applications such as steel ingot measurement, precise material movement and hopper level detection. The BOD 63M is able to sense minute variations in targets up to almost 20 feet away.
Customers have reported successfully using its two independently adjustable setpoints to create an ON-OFF window, which makes the BOD 63M very useful in applications such as roll diameter detection, where the outputs are set to alert operators to change the roll. The high-precision Class II laser translates into outstanding accuracy, and the true analog output signal satisfies the demand for errorless measurement in complex applications.
Balluff’s BOD 63M is suitable for a range of tasks such as error proofing in assembly, packaging, printing, metal processing, anywhere specific positioning or accurate long range measurement is needed.
# # #
Balluff Inc., the U.S. subsidiary of Balluff GmbH, Neuhausen, Germany, is a leading manufacturer of a wide range of inductive, optical, capacitive and magnetic sensors as well as linear position transducers and ID systems. Balluff products for OEM and factory floor solutions are used to control, regulate, automate, assemble, position, and monitor manufacturing, assembly, and packaging sequences for industries including metalworking, automotive, plastics, material handling, wood processing, aerospace, electrical, and electronics.
END
Editors: please contact Tom Draper, (1 800 543-8390) for clarifications and additional information, or e-mail to Tom.Draper@Balluff.com
Direct reader service inquiries to: Press Manager
Balluff Inc.
8125 Holton Drive
Florence, KY 41042
In Canada only, contact Norman J. Clarke, President, Balluff Canada, 2840 Argentia Road, Unit # 2, Mississauga, ON L5N 8G4, Phone 1-800-927-9654 or
Tel: 905-816-1494, 905-816-1411, E-mail: balluff.canada@balluff.ca