Balluff RFID systems have been designed to support all preferred communication bus formats such as Interbus, Profibus, DeviceNet, and now Ethernet, including Ethernet/IP, Modbus TCP, and Ethernet TCP/IP protocols.
Florence, KY (February 2007): Ethernet/IP, certified by ODVA, is the premier network solution. It’s the most common, has less connectivity issues, offers the fastest performance and flexibility, and is quickly becoming the predominant industrial network in North America. More to the point, it is the most compatible for supporting higher speed RFID data. For more information, go to http://www.balluff.com/RFIDethernet
Key user benefits include:
- Multi-Vendor Support
By using the open standard IEEE802.3 Ethernet hardware topology, users can install and connect BIS RFID processors into control networks populated with products supported and provided by hundreds of other product vendors at costs lower than most other industrial control networks.
- Faster Data Communications/Less Cost
By using 100 Mbps communication speeds, Balluff RFID Systems can transfer data faster and more reliably than ever before at an overall price point that beats most other industrial control networks.
This eliminates network bottlenecks and limited network and control performance, while increasing production throughput and performance capability.
- Real-Time, Deterministic Control Support
Open CIP control standards, Ethernet /IP and Modbus TCP protocols provide a deterministic and reliable control platform for using RFID for reliable data tracking and error proofing.
Ethernet RFID systems are finding multiple uses with automotive Tier 1 assembly, general automated assembly processes, inter-logistics, and material handling operations.
Balluff BIS RFID Systems are well suited for reliable product identification at the source, station-based re-write and process step update at each station, on-part continuous data maintenance, recorded error proofing at each step of the process and database linkage of quality parameters.
# # #
Balluff Inc., the U.S. subsidiary of Balluff GmbH, Neuhausen, Germany, is a leading manufacturer of a wide range of inductive, optical, capacitive and magnetic sensors as well as linear position transducers and ID systems. Balluff products for OEM and factory floor solutions are used to control, regulate, automate, assemble, position, and monitor manufacturing, assembly, and packaging sequences for industries including metalworking, automotive, plastics, material handling, wood processing, aerospace, electrical, and electronics.
END
Editors: please contact Tom Draper, (1 800-543-8390) for clarifications and additional information.
Direct reader service inquiries to:
Press Manager
Balluff Inc.
8125 Holton Drive
Florence, KY 41042
In Canada only, contact Norman J. Clarke, VP & Gen. Mgr., Balluff Canada, 2840 Argentia Road, Unit # 2, Mississauga, ON L5N 8G4, Phone 1-800-927-9654 or
Phone: 905-816-1494, 905-816-1411, E-mail: balluff.canada@balluff.ca