english
Home  |  Products  |  Applications  |  Industry Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Micropulse® ATvantage
Scalable and economical transducer for most linear feedback applications.

Advanced positioning technology is now affordable for most mid-range linear feedback applications. Balluff's Micropulse® ATvantage transducer is equipped with superior magnetostrictive technology at a low cost, while offering a scalable stroke, high resolution, and mounting flexibility. Its non-contact, wear-free operation assures consistent feedback and longer life than obsolete
contact-based potentiometer technology.

    n Robust low cost/high performance design

    n No degradation of resolution over the life of the product

    n 100% adjustable stroke length

    n
Externally mountable for maximum flexibility

    n Selectable dual position or single position plus differential measurement modes


  









 
Plastic Injection Molding Machine
The Micropulse ATvantage transducer is an ideal replacement for linear potentiometers on plastic injection molding machines. The non-contact magnet design provides superior wear-free operation and accuracy, and eliminates downtime caused by mechanical linkage issues. The Micropulse ATvantage’s 0-10 V position output is user-scalable, allowing the working stroke to be matched to the actual machine movement. This means maximum position resolution and unmatched versatility.
Stamping Press Shut Height
The Micropulse ATvantage transducer is ideal for monitoring the shut height of stamping press operations. The rugged, non-contact magnet design provides trouble free monitoring and setup where shock and vibration can be a problem. Coupled with a digital display, it can provide easy visual programming. The 100% scalable zero and span points allow the transducer to fit any measuring application.

 Balluff Part Number

 Lengths Available

 BTL6-A301-M_ _ _ _-A1-S115  *50 mm to 1500 mm
 BKS-S11**-PU-_ _  Cable length 2 m - 25 m
 BTL6-A-3801-2  Magnet
* Consult factory for available stroke legths
** 5 = straight cable, 6 = right angle cable









 Technical Details  Ratings 
 Dimensions  Ø 30 mm x (146 mm + stoke length)
 Output  0...10 V / 10...0 V programmable, scalable
 System Resolution  ≤10 µm

1-800-543-8390        http://www.balluff.com/us