High speed index mark detection without the need for stopping the process to adjust the sensor.
Objective:
Determine position of index mark on foil packet material prior to cutting and sealing.
Solution:
Color mark sensors provide feedback to the cutting or sealing device to accurately finish the product. Traditional contrast sensors need adjustment due to color mark or background variations, which requires the process to be stopped. Because of its “on-the-fly” dynamic teach mode, the BKT 67M can automatically adjust to color variations in the mark or the background thus saving you time by not having to constantly reset the sensor. Because of the high speed nature of these types of packaging applications, the response time of the BKT 67M is an unbeatable solution.
See high speed BKT 67M-005-U-S92 sensor with vertical spot >>
See high speed BKT 67M-006-U-S92 sensor with horizontal spot >>