Balluff Wire Newsletter - August 2008 Issue 14
| |
August 2008, Issue 14 |
| Visit Balluff at our new booth at... |
|
IMTS in Chicago, IL on September 8-13, 2008 at booth #4437
Assembly Tech in Rosemont, IL on September 23-25, 2008 at booth #925 |
|
| Hot of the Press... |
|
SuperShorty brochure will be available to order on Sept 1, 2008.
Download PDF now >>

|
|
| Quick Download... |
|
Find Balluff logos and product images ready to download on our website.
Download here >> |
|
| New Profibus Video... |
|
See our Profibus blocks video.

Play now>> |
| |
|
Miniature Inductive Sensors |
|
Balluff now offers the shortest self-contained inductive proximity sensors in the world. Never before could a fully integrated inductive sensor fit into a space as short as 6mm. Imagine the possibilities of true sensor miniaturization. Now engineers can integrate sensing technology into areas previously too small for conventional sensors. Balluff SuperShorty models offer the capability to install sensors directly into tiny grippers or highly dynamic, fast moving equipment such as rapid pick and place machinery without adversely affecting their performance, size, or weight.
See SuperShorty products>> Download SuperShorty brochure (.pdf)>>
|
Featured Product BNS – Mechanical Switch Protection |
|
Build up of weld slag, abrasive dust, dirt, and grime can cause premature failure of mechanical switch plunger/rollers. Balluff BAM Protection Shields are designed to cover the top and sides of the switch housing and guard the plunger/rollers against accumulation of debris.
Read more about protection products>> See other accessories for mechanical switches>>
Press Article Cut Your Packaging Downtime - New PMT Article
Find out how to reduce planned downtime using six easy ways to achieve effective sensor application.
Reducing downtime is one of the most effective ways packaging end-users can achieve profitability in today’s highly competitive marketplace. For OEMs to help end-users minimize downtime, they must develop equipment that has the operational flexibility and right technical attributes.
Read the entire article on PMT website>>
|
|
Featured Application Detection of solar glass in high temperature vacuum |
|
There are two effective solutions for this application.
Solution 1: A diffuse photoelectric laser can be mounted to shoot through a site glass or quartz viewport to detect the glass. A background suppression laser sensor should be used if the far side of the vacuum chamber could false trigger or latch the sensor on. Product: BOS 18M-PSV-LH22-S4, or see more photoelectric laser sensors.
Solution 2: A high temperature capacitive sensor can be mounted to the top of the vacuum chamber to detect the presence of the glass as it passes and operates at temperatures up to 250 °C (482 °F). Product: SK-HT250-10-M18-NB-VA/PTFE (sensor), SV-45/30/15-PS (amplifier), SLK-HT (mating cable).
|
|
We hope you enjoyed this edition of the Balluff Wire. We value your feedback! Comments or suggestions for future newsletter topics can be sent to newsletters@balluff.com | | |
|