Ultrasonic sensors

For distance and sag control

Balluff ultrasonic sensorsUltrasonic sensors for analogue distance measurement are characterised by their range of up to 6 m. At a resolution of 0.2 mm, they ensure precise object and fill level monitoring through their continuous measurements. Analogue outputs are available up to 10 V DC or 4 – 20 mA. They are available with a fixed or variable slope or with a variable slope with two switching points. With additional switching points, one sensor can reliably carry out the job of two sensors under normal circumstances. One or two switching points can be used as required. Work can be purely analogue or analogue with two switching points. This provides more flexibility, greater efficiency, and increases the reliability of the application.

Your benefits

  • Easily implement challenging applications such as applications with materials like foam and polystyrene.
  • Safely master critical ambient conditions such as dirty, dusty, or misty atmospheres
  • Really precise detection regardless of the object in question

Efficient fill level monitoring

The ultrasonic sensor is not impaired by media properties. Without contact, it reliably detects practically all powders, pastes, and liquids.

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here