Capacitive standard sensors

BCS Q40 Uniflat – compact, slimline design

Kapazitiver Sensor BCS Q40 von Balluff The economical standard line of capacitive sensors for object or fluid level detection is now available as an ultra-slimline design in a compact plastic casing measuring 40x40x10 mm. Available with cable or pigtail connection.

Application

The BCS Q40 Uniflat capacitive sensor detects oil or granulate through non-metallic walls up to 6 mm thick. Fitted on the base of the container, it makes an ideal leakage detector.

Application examples

  • Checking contents in feeder systems
  • Checking contents in repacking systems
  • Scanning fill level through cardboard
  • Detecting leakage 

Sensing distance

The sensing distance is finely adjustable between 1 and 20 mm. There a 20-increment potentiometer available for the purpose.
As pigtail, the capacitive Q40 Uniflat offers a PNP output, which is available as either a make-switch or break-switch.
With the cable version, the output can also be programmed as an NPN. In that case, both the NPN and the PNP can, of course, be set as make-switches or break-switches.

Fitting

The BCS Q40 Uniflat capacitive sensor can be fitted flush and fixed with either screws, cable ties or brackets. In addition, its universal 45° cable outfeed provides even more versatility.

Fixing options

  • M4 through-bolts
  • M3 with captive nuts on both sides
  • Countersunk M4 fitting using DIN 920 screws
  • Mounting bracket for Balluff fixing system available
  • Cable ties for fixing to containers and pipes

LED indicators for power and switching status

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here