Optimally mounting sensors

Assembly system in a new workable design and new clamping holder

Assembly system BMS upgrade – secure grip guaranteed
The universal assembly system BMS is offering a new design for perfectly and easily mounting sensors in an application. This allows complicated positioning tasks to be completed quickly and flexibly without a special tool or much effort.

Robust, universally compatible
The mounting technology is designed for use in harsh industrial environments. The mechanically reliable components – base holder, joint piece and sensor holder – are manufactured from robust die-cast zinc.

Ease of handling
The base holder fits on all proprietary assembly profiles and covers the groove completely. Extensively flattened on one side, this is also the first version of the holder suitable for mounting directly on a wall. The fastening screws are accessible from one side.

Both the joint piece and sensor holder can be positioned on the rod in a non-slip manner using a snap mechanism. For mounting, one screw is sufficient for each.
A scale is used as support when setting the joint angle.

New clamping holder – No tools required
The new clamping holder from Balluff for M12, M18 and M30 sensors offers easy handling. They can be used without tools.
To secure the grip, you just have to tighten the knurled nut by hand after the sensor is inserted.
The knurled nut can also be re-tightened with an open-end spanner for specific ambient conditions, such as increased temperatures or strong vibrations.
The clamping holder is manufactured without plastic parts, making it well-suited for high temperature applications up to 500 °C.

Application example

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here