Industrial-grade sensors for extreme conditions

Developed for tough applications

High technical demands

Adverse conditions often prevail in harsh industrial environments. Thus, the technology used here must withstand loads such as high temperatures, weld and metal splatter, flying sparks, shocks or aggressive cooling agents and lubricants. That is why high technical requirements apply across the board in all industries.

Industrial-grade sensors: HALT-tested

Balluff provides a diverse spectrum of robust sensors with application-oriented cables and compatible accessories. Manufactured to master extreme situations, they are extremely resistant. As part of highly accelerated lifetime tests (HALT), they are tested in an accredited in-house lab over prolonged periods and optimisation for tough applications starts as early as development.

Highly versatile—for a wide range of applications

Depending on the version, these robust, reliable components are temperature-resistant, shock-proof or resistant to the media used in industrial environments. This guarantees the solution for a wide range of applications and opens up maximum flexibility.

The most important features at a glance

High temperatures: Heat-resistant sensors and compatible accessories provide durable, stable solutions.

Flying sparks and metal splatter: Resistant, interference-free technology due to weld-immune sensors and metal-splatter-repellent coating on sensors and cables. No safety devices required.

Mechanical wear and shocks: Industrial-grade sensors specifically developed for harsh environments with compatible accessories are also extremely reliable under high loads.

Cooling agents and lubricant: Sensors and accessories designed for aggressive, abrasive media are extremely resistant.

Benefits of the particularly durable products

  • Increase pot life
  • Raise system availability
  • Lower costs
  • internationally approved, available worldwide

Application example

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here