Transducers with real-time Ethernet interfaces

For rapid, precise and absolute position and speed measurement

Rod and profile designs with Profinet, EtherCAT, VARAN Rod and profile designs with Profinet, EtherCAT, VARAN
BTL Micropulse transducers in rod and profile designs with real-time Ethernet enable rapid, precise and absolute position and speed measurement. These wear-proof systems use a contactless measurement principle and are impervious to dirt and resistant to shock and vibrations. A defined parameter exchange enables easy connection to control systems, saving time and reducing costs.

Synchronous real-time data

These transducers support extremely dynamic and precise control processes via Profinet – Isochronous Real Time (IRT), EtherCAT – Distributed Clocks (DC) or VARAN – Phase Locked Loops (PLL).

32 measured values with a single measurement

Micropulse transducers from the BTL7-V range are capable of detecting and processing up to 16 position sensors. Two values can be output for each position sensor: Position and speed.

Flexible magnet mode

The BTL7-V range can be operated in a 1-16-magnet mode. The sensor automatically detects the number of magnets in the measuring range. This function facilitates operation in applications with a varying number of magnets.

Applications

Transducers with real-time Ethernet interfaces are suited to any situation where high control dynamics and accuracy are needed, such as in:

  • Metalworking
  • The plastics industry
  • Forming technology
  • The food industry

The transducer can be easily connected to the control system and into the plant network

The transducer can be easily connected to the control system and into the plant network

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here