Increase productivity and conserve resources using modern drive technology

High-efficiency position measurement and sensor solutions

Increasing productivity, networking processes and conserving resources requires efficient, intelligent and controlled drives with attached or integrated sensors for feedback and position detection.

Balluff offers a wide range of sensors and position measurement systems using extremely diverse technologies, designed specifically to meet modern requirements for electrical, hydraulic and pneumatic drive technology.

With Balluff position measurement and sensor solutions, you can stay one step ahead!

BTL rod Micropulse position measurement system
The feedback system for hydraulic axes integrated into the pressure area of the cylinder

  • Pressure rated to 1000 bar for powerful high-pressure cylinders
  • Analogue, digital, fieldbuses, Ethernet variants: Construction time is reduced thanks to the variety of interfaces on the same mechanical adaptor
  • International EX approvals for use worldwide
  • In a 34 mm stainless-steel housing for compact cylinders

Application example

Hydraulic cylinder with Micropulse compact feedback system

Motor feedback system with the BML code disc

BML S1-G Feedback-System for direct drives up to 48 m – multi-rotor compatible

This high-precision position measurement system for larger strokes is capable of absolute measurements and is multi-rotor compatible. This means that the system provides reference points immediately after it is switched on, and can measure multiple rotors moving on a single stator at the same time.

  • The system has a resolution of up to 1 µm, increasing drive efficiency and quality
  • Accelerated production thanks to high dynamics and speed
  • Equipped with a variety of interfaces (SSI, BISS-C, SIN/COS, ABZ) to facilitate data communication with minimal interference

Application example

Direct drive with magnetically coded distance measurement: BML S1G

Direct drive with magnetically coded distance measurement: BML S1G

BML code disc absolute feedback system – fully integrated

The BML Permagnet encoder feedback is an alternative to conventional magnetic, inductive or optical solutions for precisely controlling motors or drives.

  • Absolute measuring system: No need for a laborious reference point approach
  • Small design: Easy to integrate for compact drives
  • Eccentric sensor position: Not affected by concentricity tolerances
  • Resistant to dirt and deposits: High operational reliability

Application example

Motor feedback system with BML code disk

Hydraulic cylinder with Micropulse compact feedback system

BES high-pressure-resistant inductive sensors – detect valve positions and end positions of hydraulic cylinders under pressure

  • Resistant to oil pressure up to 500 bar: Ensuring process reliability
  • Various designs (mini, short, wide, long): Optimised for use
  • Analogue output: Pressure-resistant distance sensor for short strokes
  • Explosion-proof: Designed for universal use

Application example

High-pressure-resistant inductive sensors integrated into the hydraulic cylinder

High-pressure-resistant inductive sensors integrated into the hydraulic cylinder

BSP pressure sensors – detect pressures flexibly and reliably

  • Compact housing design
  • IO-Link, analogue, digital
  • Local pressure display
  • Up to -40 °C

Application example

Pressure sensors for detecting the pressure of process media

Pressure sensors for detecting the pressure of process media

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here