BOD 6K photoelectric distance sensors

With adjustable measuring range – can be flexibly adapted to your application

BOD 6K photoelectric distance sensors

Adjustable measuring range between 30 and 200 mm

Users now have more flexibility when precisely positioning small parts. The new BOD 6k photoelectric distance sensors feature an adjustable measuring range that can be optimally adjusted to various applications.

Adjust individually – easy to teach in

Your characteristic curve can be inverted. The switching outputs can be individually assigned as normally open or closed. In doing so, it is possible to make this adjustment quickly and easily by teaching it in. BOD 6K provides high-resolution precision at a low price.

Application

  • Positioning small parts in manufacturing and assembly, e.g. in the automotive industry
  • Positioning two separate pneumatic linear axes in a crimping device

Benefits

  • Adjustable measuring range between 30 and 200 mm
  • Analogue output 1...10 V with an additional switching output
  • Resolution: 0.68 mm
  • Dark/light-switching NO/NC switching outputs can be adjusted using keys
  • Teach in: Measuring range and switching outputs can be adjusted independently
  • Invertible characteristic curve
  • Protection class IP 67/IP 69K
  • Ecolab certified
  • Precise position detection thanks to optimised resolution and linearisation of analogue characteristic curve
  • Compact design for applications with small assembly tolerances

Quality control on assembly and production lines

Compact housing – can be perfectly integrated for quality control on assembly and production lines.

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here