High-end pressure sensors

For challenging applications in areas with increased temperatures and harsh environments

Balluff pressure sensors for high-end applications are designed for challenging tasks in areas with increased temperatures. The high-end pressures sensor can therefore be used in harsh environments, too.

Its compact housing is made completely from robust stainless steel. Configuration is quick and easy and complies with VDMA standards.

Features

  • Compact stainless steel housing
  • Local pressure display
  • Binary switching outputs
  • Analogue output signals
  • 600 bar
  • −40 °C...125 °C
  • IP 67

Possible areas of application

  • Wind turbines
  • Offshore sector
  • Refrigeration and air-conditioning technology

Hydraulic pressure monitoring on a wind turbine

Balluff pressure sensors in use

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here