Absolute linear magnetically coded position measurement systems

High-precision for fast applications

The BML absolute position measurement systems from Balluff transfer the current position immediately and without a reference run. Even following a loss of supply voltage and restarting the system.

Dynamic and precise positioning when assembling the semi-conductor using the BML absolute position measurement system

The BML absolute position measuring systems ensure dynamic and precise positioning when assembling the semi-conductor.

Applications

  • Linear motors and drives
  • Laser cutting machines
  • Wood processing
  • Pressure systems
  • Rotary indexing tables
  • Ultrasonic sensors
  • Transfer lines
  • Delivery systems
  • Tool machines and much more

Benefits

  • Measure values quickly and precisely, with high repetition accuracy: For the best machine capacity
  • Long-term-stable magnetic tape with Permagnet® technology: For high installation availability
  • Stable metal housing: Long service life and low overall installation costs
  • Simple, fast installation using the BML configuration software

BML-S1H absolute linear magnetically coded position measuring system

BML­ S1H

  • High resolution up to 1 µm, system accuracy 7 µm
  • Measuring length up to 1024 mm
  • Output signal: SSI/BiSS-C, additional sine-shaped analogue signal

BML-S1G absolute linear magnetically coded position measuring system

BML-S1G

  • High resolution up to 1 µm, system accuracy 20 µm
  • Measuring length up to 48 m
  • Output signal: SSI/BiSS-C, option of sine-shaped analogue signal or rectangular digital signal

Magnetic-tape measurement body for BML-S1H and BMS-S1G

Absolute magnetic tape measurement body

  • Double-track or triple-track measurement body with absolute coding (for BML-S1H and BML-S1G)

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here