Absolute rotary magnetically coded position measurement systems

Highly precise positional feedback

Regardless of whether they are highly integrated in the motor or on large diameters, the BML absolute position measurement systems from Balluff provide absolute position feedback – in every position, immediately and without a reference run.

BML absolute engine-feedback system

BML absolute motor feedback systems are highly precise, extremely compact and easy to integrate in motors.

Applications

  • Rotary electric drives and motors
  • Robotics
  • Feedback systems for mounted rotary encoders
  • Machine tools
  • Rotary indexing tables
  • Position feedback for rotary and swivel drives, and much more

Benefits

  • Highly precise and accurate: Saves energy as a result
  • Long-term-stable measurement body with Permagnet® technology: For high installation availability
  • Robust metal design for sensor technology and measurement body: Long service life and low overall installation costs
  • High integration capability: Saves space as a result
  • Simple, fast installation using the calibration software

Engine-feedback system

Motor-feedback system (Eval. system BAV AS-LP-00008-01, BAV000M):

  • High resolution up to 17 Bit, system accuracy 0.2°
  • Metal disc diameter 30 mm and absolute coding with 32/31 pole pairs
  • Output signal: SSI/BiSS-C, additional sine-shaped analogue signal or quadratic digital signal (HTL, TTL)

BML-S1H absolute rotary magnetically coded position measuring system

BML­ S1H

  • High resolution up to 1 µm, system accuracy 7 µm
  • Segment measurement with shaft diameters of 200 mm or higher
  • Output signal: SSI/BiSS-C, additional sine-shaped analogue signal

BML-S1G absolute rotary magnetically coded position measuring system

BML-S1G

  • High resolution up to 1 µm, system accuracy 20 µm
  • Segment or position measurement with shaft diameters of 200 mm or higher
  • Output signal: SSI/BiSS-C, option of sine-shaped analogue signal or rectangular digital signal

Absolute rotary measurement body

Absolute rotary measurement body

  • Double- or triple-track measurement body with absolute coding (for BML-S1H/BML-S1G)
  • Absolute disc (for motor-feedback system)

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here