Power supply units for the control cabinet

Reliable performance for high demands

Operate systems and machines efficientlyPower supply units for the control cabinet
All industrial automation systems are dependent on a reliable and clean power supply. Balluff offers high-performance power supply units for control cabinets that ensure systems run efficiently and without interference.

Long operating time – long service life

The ultra-reliable devices guarantee the protection of sensitive control electronics. They withstand overloads and excess voltage. With an MTBF (Mean Time Between Failure) of up to 800,000 hours/91 years, the uptime of the machines and systems is guaranteed long-term.

In metal housing

The wide range of models in IP20 metal or metal/plastic housing provides a well stepped out-put in single-phase or three-phase versions. 12V and 48V are also available.

The benefits for you

  • Complete product range – everything from a single source
  • Safety in case of short circuits and overloads in industrial environments
  • High system availability for all devices
  • Long service life for reliable operations
  • Extensive certification packages for global use

Special featuresPower supply unit
Parallel/single mode (1)
If more power is required, several units can be combined in parallel mode (available on most models).

Adjustable output (2)
Adjustment of the voltage output to compensate for loss in cabling and distributed components

Status display (3)
LED for DC ON and DC LO (available on most models)

Connections with contact protection (4)
No extra safety equipment required

Ready output (5)
Control signal for the operating status of the power supply unit (available on most models).

Robust DIN rail mount housing (6)

CE, UL/cUL, CCC and TÜV certifications (7)

Application
Stable power supply units for the control cabinet

Stable power supply units for the control cabinet support high system uptime

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here