Stainless steel inductive distance sensors

Not only for the food industry

BAW stainless steelStainless steel sensors and systems have everything you need to make your production processes safe, stable, and hygienic. And perfected fastening and wiring technology in stainless steel guarantees optimal integration.

Thanks to their food-safe stainless steel housing material and proven resistance to aggressive cleaning agents, Balluff's magnetic sensors are ideal for wet and high-hygiene processes in the food industry. They have top leak-tightness thanks to ratings of IP 67, IP 68, and IP 69K. They are also temperature-resistant to 120 ºC. This guarantees a long service life and process safety -  in other words, excellent quality, even in challenging applications.

The standard for the pharmaceutical and food industries

The enormous range of stainless steel sensors means that there is a huge amount of flexibility for medical technology, pharmaceuticals, and wet areas. The sensors are characterised by their high leak-tightness and proven resistance to industrial cleaning agents. Tailored attachment and connection technology in stainless steel and IP 69K is standard.