Fork light barriers for fluid detection

Reliable fill level detection through transparent containers

BGL fork light barriers Fork light barriers for fluid detection are suitable for fill level detection of clear, coloured or cloudy liquids through transparent container walls. They use infrared light to detect all liquids with a water content of over 15%. Thin films are ignored. This provides solutions suitable for difficult tasks such as detecting aqueous liquids in fine, transparent tubes with a small diameter (≤ 6 mm).

The fork light barriers are available with NPN or PNP switch outputs which can be switched to NC or NO as required.

Further features

  • Fork width: 30 mm and 80 mm
  • Connector: M8, 3-pin
  • Enclosure rating IP 67

Fork light barriers detect limit levels even in exacting applications such as in fine, transparent tubes.

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here