Position measurement systems for fill level measurement

Micropulse transducers enable fill level monitoring from the outside of non-magnetic containers

BTL micropulse transducers BTL micropulse transducers in a rod design are used for fill level monitoring of non-magnetic containers, such as stainless steel, glass and plastic containers. These containers may have walls with a thickness of up to 8 mm.

A magnetic ring integrated in a float marks the fill level in the container. The transducer, which is seated outside of the container, detects the position of the float remotely then provides it for analysis as a signal.

It reliably detects fill levels ranging from a few millimetres up to 6 metres. The measurement system can be retrofitted and is suitable for use in areas where there is a risk of explosion, since designs with ATEX certification are available.

Further features

  • A variety of interfaces
  • Easy-to-fit to bypass tubes
  • Good price-benefit ratio

Micropulse transducers are suitable for continuous fill level detection on bypass tubes.

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here